Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
KF-G PG - Accessories
Bill of material
KF-G 1.312.1600.11
AG
Thread
PG 16
FR
Color
D1
Ø
4.0 mm
A
49 mm
B
47 mm
C
37.0 mm
D
15.5 mm
E
29 mm
F
- mm
H
35 mm
BN
Order No.
1.312.1600.11
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices